Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K0274 - Wing grips antibacterial metal parts stainless steel
Bill of material
K0274.120106144
BESTKIPPUSA
Order No.
FARBE
Colour
slate grey
AUSF
version
AUSF1
version 1
GR
size
1
A
width
50 mm
B
width
5 mm
D
thread
M6 mm
D2
diameter
14 mm
H
height
24 mm
H1
height
11.5 mm
T
depth
mm
L
Length
kg
GEW
Approx. weight
kg
BS
Description
Information
Infotext
INFO
Technical Information
Information
Info
ROHS
RoHS
Yes
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    KIPP USA
    K0274 - Wing grips
    Elesa
    GN 206.1-NI - ELESA-Clamping nuts with double levers
    KIPP
    K0274 - Wing grips antibacterial metal parts stainless steel
    SToxxparts
    05000305000 - Ball bearing bolt self-locking, with handle
    KIPP USA
    K0783 - Wing grips
Previews
3D
Dimension
2D
Download CAD models