Catalog navigation
CAD模型选择
可提供的产品: 6
HELP_VARIABLE
Company
KIPP USA
Description
K1054 - Cover and adapter profiles Type B and Type I
Bill of material
K1054.08120601
BESTKIPPUSA
Order No.
FARBE
Colour
TYP
Type
NUTB
slot width
mm
B
width
mm
B1
width
mm
B2
width
mm
H
height
mm
L
Length
2000 mm
FLELEMENT
Panel element
GEW
Approx. weight
kg
BS
Description
信息
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
预览
3D
尺寸标注
2D
下载CAD模型