Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
KIPP USA
Description
K1629 - Clip-in bins, antistatic plastic for mounting profiles
Bill of material
K1629.21110205
BESTKIPPUSA
Order No.
TYP
Type
für Einhängeprofil
FORM
Form
mm
B
width
110.6 mm
B1
width
47 mm
B2
width
13.6 mm
B3
width
0 mm
H
height
40 mm
H1
height
8 mm
H2
height
mm
L
Length
mm
L1
Length
183 mm
L2
Length
5 mm
NUTB
slot width
- mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTNUSA
Zolltarifnummer USA
EAN
EAN-Nr. Kipp
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models