您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
9.2111.441/1
Knocks Fluid-Technik
Multi-Fix
Filter regulator
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2020年8月1日.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
{knocks/multi_fix_series/filter_regulator/filterregler_bg1_asmtab.prj},{NB=9.2111.441/1},{CNSORDERNO=9.2111.441/1},{TYP=C.11 H HA3},{CNSORDERNO1=9.2111.441-1},{DESC1=Filterregler G1/4 0,1-2 5µm mit Metallbehälter/Sichtanzeige und halbautomatischem Ablass},{V=11.0},{PPATH=assemblies/filterregler_mit_metal_und_sichtroh_ink_man_asmtpl.prj},{INFO=Info pdf},{MANOMETER=0},{ARTNR=C 11 M-SR},{FED=0.0},{BTYP=0},{S=0},{SCH=0},{CNSMASSEXACT=0.542},{DESC2=Filter regulator G1/4 0,1-2 5μm with metal bowl/visual display and semi automatic drain.},{INFOG=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-9.2111.441-1.pdf},{INFOE=http://www.knocks.de/dev_produktfinder/finder/_pdf/knocks-datenblatt-9.2111.441-1_en.pdf}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 93
HELP_VARIABLE
Company
Knocks Fluid-Technik
Description
Filter regulator BG1 - Multi-Fix series
Bill of material
9.2111.441/1
CNSORDERNO
Article-number
9.2111.441/1
9.2111.441/1
TYP
Type
C.11 H HA3
C.11 H HA3
DESC
Description
error
INFO
Info pdf
Info pdf
CNSMASSEXACT
Weight
0.542
0.542
kg
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ball valve BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Active carbon filter BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Coupling kit BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Finefilter BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Mounting bracket BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Gauge BG1, BG2, BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Filter BG3 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Lubricator BG1 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG4 - Futura series
Knocks Fluid-Technik
26.08.2021
Gauge BG1, BG2, BG8 - Standard series
Knocks Fluid-Technik
26.08.2021
Coupling kit BG1 (Z) - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Bracket galvanized and nut M50x1.5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Filter regulator BG5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Gauge BG5 - Multi-Fix series
Knocks Fluid-Technik
26.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求