Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kollmorgen
Description
AKM2 Series - AKM2 Series
Bill of material
AKM21X-ACBNR-00
PN
Part Number
AKM21X-ACBNR-00
SERIES
Series
AKM2
ROTORSTACKLENGTH
Motor Stack Length
MOUNT
Mount
SHAFT
Shaft
FEEDBACKDEVICE
Feedback Device
CONNECTORS
Connectors
BRAKE
Brake
SEAL
Seal
MC
Mounting Code
AC
C
4.8 [.189]
D
40 (+0.011/-0.005) [1.5748 (+0.0004/-0.0002)] j6
E
63 [2.480]
F
74 [2.913]
H
D M3 DIN 332
J
9 (+0.010/+0.001) [.3543 (+0004+0)] k6
K
20 [.79]
L
-
M
-
N
-
P
10.2 (+0/-0.13) [.402 (+.000/-.005)]
R
3 (+0/-0.025) [.1181 (+.000/-.001)]
S
300 [.118]
T
12 (+0/-0.20) [.472 (+.000/-.008)]
U
0.03 [.0011]
V
0.06 [.0023]
W
0.06 [.0023]
ML
Max Length
95.400
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kollmorgen
    AKM3 Series - AKM3 Series
    Kollmorgen
    AKM1 Series - AKM1 Series
    Kollmorgen
    AKM4 Series - AKM4 Series
    Kollmorgen
    AKM5 Series - AKM5 Series
    Kollmorgen
    AKD-B Base Drive - AKD® BASIC Programmable Drives
    Kollmorgen
    AKM6 Series - AKM6 Series
    Kollmorgen
    AKM7 Series - AKM7 Series
    Kollmorgen
    AKM2G Size 2 - AKM2G Series
    Kollmorgen
    AKM8 Series - AKM8 Series
    Kollmorgen
    AKMH2 Series - AKMH2 Series
    Kollmorgen
    AKM2G Size 5 - AKM2G Series
    Kollmorgen
    AKD 2G Servo Drive 240/480Vac - AKD2G Servo Drive
    Kollmorgen
    KBM Series - Frameless Motor
    Kollmorgen
    D06X Housed DDR - Housed DDR
Previews
3D
Dimension
2D
Download CAD models