Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kuroda Precision Industries, Ltd.
Description
BUT-25
Bill of material
BUT-25
CNSORDERNO
Model No.
BUT-25
DD1
Ød1
25 mm
A
100 mm
C
ØC
130 mm
D1
ØD1
85 mm
E
66 mm
F
20 mm
H
33 mm
J
33 mm
T
18 mm
R
ØR
45 mm
U
36 mm
D2
ØD2
90 mm
Q
ØQ
34 mm
W
ØW
110 mm
X
ØX
11 mm
Y
ØY
17.5 mm
Z
11.0 mm
M
M25 X 1.5
DDS
Øds
25 mm
DS
ØDs
40 mm
LS
Ls
18 mm
MASS
Mass
3.4 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models