Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Kukamet
Description
631
Bill of material
631 - 2
MODELNO
Model number
F1
F1 = maximum exerting force at 6 bar
N
F3
Force
N
F4
Force
N
FI
Fi = maximum piston force at 6 bar
N
VN
Vn = Air consumption per double stroke in dm³ at 6 bar
dm³
ANGLE
Angle
95 °
WEIGHT
Weight
g
BAR
Bar
6 bar
A
mm
A2
mm
B
mm
C
mm
D
mm
E
mm
F
mm
F2
mm
G
mm
H
mm
J
mm
K
mm
L
mm
M
mm
N
mm
X1
mm
X2
mm
P
mm
R
G 1/8 mm
PISTON
Piston dia.
mm
PDFEN
PDF EN
http://www.kukamet.com.tr/Y_Uploads/pdf/631.pdf
PDFDE
PDF DE
http://www.kukamet.com.tr/Y_Uploads/pdf_de/631.pdf
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kukamet
    621
    Kukamet
    641
Previews
3D
Dimension
2D
Download CAD models