Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-8080 - Aluminium Profile 80 Series
Bill of material
LE-8-8080-S-OO-50
ORDERNUMBER
Order Number
LE-8-8080-S-OO-50
CODE
Code
LE-8-8080
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
118.17 cm^4
JMGXJIY
Section moment of inertia Iy
118.17 cm^4
WEIGHT
Weight
4.806 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели