Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Aluminium Profiles - Langle
Description
LE-8-GB8840R - Aluminium Profile 80 Series
Bill of material
LE-8-GB8840R-S-OO-50
ORDERNUMBER
Order Number
LE-8-GB8840R-S-OO-50
CODE
Code
LE-8-GB8840R
MATERIAL
Material
Aluminium 6063-T5
COLOUR
Colour
SURFACE
Surface
JMGXJIX
Section moment of inertia Ix
84.65 cm^4
JMGXJIY
Section moment of inertia Iy
83.47 cm^4
WEIGHT
Weight
3.51 kg/m
LENGTH
Length
mm
Enter value for LENGTH
Length
mm
cm
inch
ft
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD