Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Maschinenbau Kitz
Description
Profile mk 2150
Bill of material
51.77.0100
ARTIKELNR
Article number
51.77.
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DARST
Detail degree
GW
Weight
3.70 kg/m
BZ1
Description
Profile mk 2150
MTR
Material
AlMgSi 0,7 F28
OBRFL
Surface
anodized E6/EV1
ABM
Measure
35 x 150 mm mm
FRB
Colour
Alu natural
LGL
Stock Length
6100 mm
A
Surface area
1364.65 mm²
IX
Moment of inertia
10.48 cm4
IY
Moment of inertia
306.81 cm4
WX
Section Modulus
8.97 cm³
WY
Section Modulus
40.90 cm³
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型