Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MINDMAN
Description
MFCS - Floating connector-Standard type
Bill of material
MFCS-1005T-M5x0.8
MODEL
Model
DIA
Cyl.dia
mm
M
mm
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
R
mm
P
mm
U
Permissible U deviation
0.5 mm
FORCE
Max.operating tension and compression force
N
WEIGHT
Weight
g
ANGLE
Rot.angle
5 °
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MINDMAN
    MFC-T - Floating joint - Standard type
    MINDMAN
    PHS - Female rod ends
    MINDMAN
    MFC-F - Floating joint - FAC type
    MINDMAN
    MCJQ - Compact cylinders
    MINDMAN
    MSR - Plastic Silencer
    MINDMAN
    MCCG - Round cylinders
    MINDMAN
    MCJA - Compact cylinders
    MINDMAN
    MCMA - Miniature cylinders
    MINDMAN
    MCQA - Standard cylinders
    MINDMAN
    MCGS Φ12~Φ32 - Twin-Guid Cylinder
    MINDMAN
    MCFA - Multi-mount cylinders
    MINDMAN
    MCGB - Twin-Guide Cylinder
    MINDMAN
    MFC-L - Floating joint - LB type
    MINDMAN
    MCQV2 - ISO-15552 Standard cylinders
Previews
3D
Dimension
2D
Download CAD models