Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MINDMAN
Description
MSC201 - Flow control valve
Bill of material
MSC201-6A
MODEL
MSC201
PS
PORT SIZE
THREAD
Port thread
A
46 mm
BB
19.2 mm
BA
25 mm
C
28.5 mm
D
4 mm
E
34.8 mm
F
50.5 mm
G
54.8 mm
H
mm
HA
mm
HB
mm
J
M14 x 1.0
K
4.5 mm
LA
20.5 mm
LB
30 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models