Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
KMRC90-S - Single Axis Robot Full Cover type KMRC90 - Straight type
Bill of material
KMRC90-S10-N100-R5
PN
Part Number
KMRC90-S10-N100-R5
TYPE
Type
KMRC90
MOD
Motor direction
S (straight)
BRA
Motor Bracket
BL
Block
N (normal)
STROKE
Stroke 100mm Increment
mm
Enter value for STROKE
Stroke 100mm Increment
mm
cm
inch
ft
SE
Sensor (standard 3 sensors attachments)
LEAD
Lead
ALT1
Change the color of the body
ALT4
Change low-dust grease
ALT5
Grease Nipples for Single Axis Robot
ALT7
Change the coupling part to a transparent cover
ALT8
Attachment of Inspection Report
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Misumi
    PKUE20, PKUE20SS - Manually Operated Linear Motion Units - Horizonal Type (Allowable Loadl~1470N)
    Misumi
    C-CJFN - Economy TPR Caster - Screw-In Type
    AirTAC
    ACQ - Compact Cylinder
    HEFA
    T10
    Misumi
    AHTFW__AT10150, AHTFW__AT10200, AHTFW__AT10250, KHTFW__AT10150, KHTFW__AT10200, KHTFW__AT10250, NHTFW__AT10150, NHTFW__AT10200, NHTFW__AT10250, SHTFW__AT10150, SHTFW__AT10200, SHTFW__AT10250 - Timing Idlers, Flanged - AT10 (Both Sides Bearing)
    THK CO.,LTD.
    Rectangular Flange Type LMK
    Misumi
    C-TBCR-T5, C-TBCR-T10 - Economy Metal Fittings For Open End Belts - T Type
    Misumi
    AHTFW__T10150, AHTFW__T10200, AHTFW__T10250, AHTFW__T10300, AHTFW__T10400, AHTFW__T10500, KHTFW__T10150, KHTFW__T10200, KHTFW__T10250, KHTFW__T10300, KHTFW__T10400, KHTFW__T10500, NHTFW__T10150, NHTFW__T10200, NHTFW__T10250, NHTFW__T10300, NHTFW__T10400, NHTFW__T10500, SHTFW__T10150, SHTFW__T10200, SHTFW__T10250, SHTFW__T10300, SHTFW__T10400, SHTFW__T10500 - Timing Idlers, Flanged - T10 (Both Sides Bearing)
    THK CO.,LTD.
    SRS-WN (GK)
    Misumi
    AHTF__T10150, AHTF__T10200, AHTF__T10250, KHTF__T10150, KHTF__T10200, KHTF__T10250, NHTF__T10150, NHTF__T10200, NHTF__T10250, SHTF__T10150, SHTF__T10200, SHTF__T10250 - Timing Idlers, Flanged - T10 (Center Bearing)
    THK CO.,LTD.
    LM Shaft Support Type SK
    THK CO.,LTD.
    Model SR-M1W
    THK CO.,LTD.
    Standard Type LM
    NTN Corporation
    Standard
Previews
3D
2D
Download CAD models