Catalog navigation
Seleção de modelos em CAD
Available products: 9
HELP_VARIABLE
Company
Misumi
Description
NSFMRPS, SFMRPS, PSFMRPS, SSFMRPS - Shafts for Tension - Push -
Bill of material
NSFMRPS12-15-F9
PN
Part Number
TYPE
Type
NSFMRPS
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
W
mm
Y
(Y) max.
mm
ALT3
Set Screw Flat
FC
FC 1mm Increment
mm
G
G 1mm Increment
mm
WFC
WFC 1mm Increment
mm
J
J 1mm Increment
mm
WALT3
W 1mm Increment
mm
V
V 1mm Increment
mm
H
0 mm
ALT7
Wrench Flats
SC
SC 1mm Increment
mm
WALT7
W
0 mm
LL2
l2
0 mm
ALT6
Retaining Ring Groove
TA
TA 1mm Increment
mm
TB
TB 1mm Increment
mm
DD
d
0.0 mm
MM
m
0.00 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD