Catalog navigation
CAD Model seçimi
Uygun ürünler: 16
HELP_VARIABLE
Company
Misumi
Description
SL-SFXFA, SH-SFXFA, SHD-SFXFA - (Precision Cleaning) Cantilever Shafts - Flanged, Retaining Ring Groove - Round
Bill of material
SL-SFXFA13-12-F10
PN
Part Number
TYPE
Type
SL-SFXFA
CM
Cleaning Method
NO
No.
D
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
ALT1
Y Dimension Tolerance
F
F 1mm Increment
mm
Enter value for F
F 1mm Increment
mm
cm
inch
ft
V
mm
H
mm
T
mm
MM1
m1
DD1
d1
mm
HH
h
mm
PCD
P.C.D.
mm
DD
d
mm
DDTOL
d Tolerance
mm
MM
m
mm
NN
n
mm
ALT2
Additional Inlay
APC
APC g6
0 mm
ALT3
Retaining Ring Set
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir