Catalog navigation
CAD Model seçimi
Uygun ürünler: 11
HELP_VARIABLE
Company
Misumi
Description
FPJR, GFPJR, SFPJR, HFPJR, CFPJR, MFPJR, MGFPJR, MCFPJR - Locating Pins Flanged Type - Round Tapered / Flange Thickness Configurable - Standard
Bill of material
FPJR6-P4.00-L6-B2.0-T1.0
PN
Part No.
MAT
Material
ST
Surface Treatment
HARD
Hardness
Hardening Hardness 60~63HRC
D
mm
DTOL
D Tolerance
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T
T 0.5mm Increment
mm
Enter value for T
T 0.5mm Increment
mm
cm
inch
ft
H
mm
ALT2
Flange Diameter
HDC
HDC 0.5mm Increment
mm
C
mm
E
mm
ALT1
Width Across Flats
HC
HC 0.5mm Increment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir