Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
FPQNLA, GFPQNLA, SFPQNLA, CFPQNLA, MFPQNLA, MGFPQNLA, MCFPQNLA, FPQNLD, GFPQNLD, SFPQNLD, CFPQNLD, MFPQNLD, MGFPQNLD, MCFPQNLD - Locating Pins - Spherical Large Head - Threaded - P, L, B, ML Configurable
Bill of material
FPQNLA6-P6.50-L0-B2.0-ML6
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
ML
ML 1mm Increment
mm
Enter value for ML
ML 1mm Increment
mm
cm
inch
ft
M
M (Coarse)
W
(W)
0.0 mm
ALT1
Spherical Tip
ALT2
Wrench Hole Machining
Q1
Q
0.0 mm
ALT3
Wrench Flats Alteration
SC
SC 1mm Increment
mm
ALT4
Relief
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models