Catalog navigation
CAD Model seçimi
Uygun ürünler: 6
HELP_VARIABLE
Company
Misumi
Description
JPCTS, GJPCTS, SJPCTS, HJPCTS, CJPCTS, JPCTD, GJPCTD, SJPCTD, HJPCTD, CJPCTD - Locating Pins - Large / Small Head, Tapered - Set Screw - Notch Shape
Bill of material
JPCTS10-P5.00-L15-B5.0
PN
Part Number
MAT
Material
ST
Surface Treatment
SHP
Shape
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
FP
Flat Position
LL3
l3
mm
LL4
l4
mm
HH
h
mm
C
mm
MM
m
mm
W
(W)
0.0 mm
ALT1
Length of Tapered Point
TC
TC 1mm Increment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir