Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
N-MSTKE - Contact Switches Declination Allowance Type With LED The method of protection IP65
Bill of material
N-MSTKE
PN
Part No.
N-MSTKE
TS
Type Selection
LED (Protective Construction IP65)
MATCP
Material of Contact Part
420 Stainless Steel
HARDCP
Hardness of Contact Part
45~50HRC
MATTP
Material of Thread
303 Stainless Steel
CORD
Cord
Code 2m, 2-Core Dia.4, Oil Resistance Min. Bending Radius R7
AC
Accessories
Hexagon Nut 2 pcs. (M12 Thickness 3 Wrench Size 17)
STROKE
Stroke
2.8 mm
OP
Operating Point
0.5 from Tip (Repeatability 0.01) mm
CF
Contact Force
1.5 N
CM
Contact Mechanism
NO (Normally On)
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir