Catalog navigation
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Misumi
Description
SENB_ _H, SENBB_ _H - Rails for Switches and Sensors - Hole Position Configurable, Bolt Head Incoherent Type
Bill of material
SENB32H-50-V5-W10-N3.5
PN
Part Number
MAT
Material
6063-T5 Aluminum Alloy
ST
Surface Treatment
NO
No.
H
H (Number of Holes)
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
W
W 1mm Increment
mm
Enter value for W
W 1mm Increment
mm
cm
inch
ft
X
X 1mm Increment
mm
Y
Y 1mm Increment
mm
Z
Z 1mm Increment
mm
NSE
N Increment
N
N 0.5mm Increment
A
mm
B
mm
C
mm
D
mm
E
mm
DD
d
mm
EE
e
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir