Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
STLXYZ35 - Post Locating Stages - Dovetail Groove - Three Axis Slide with Shaft
Bill of material
STLXYZ35
PN
Part No.
STLXYZ35
MATS
Material of Stage
Aluminum Alloy
MATH
Material of Holder
Brass
MATSH
Material of Shafts
303 Stainless Steel
MATW
Material of Washer
Brass
STS
Surface Treatment of Stage
Black Anodizing
STH
Surface Treatment of Holder
Nickel Chrome Plating
STW
Surface Treatment of Washer
Satin Finish White Plating
AC
Accessories
Diameter 12 Male Threaded Shaft, Washer, Hexagon Socket Head Cap Screw M5x15
NO
No.
35
TX
Travel X Axis
+/-10 mm
TY
Travel Y Axis
+10/-20 mm
TZ
Travel Z Axis
60 mm
AL
Allowable Load
19.6 {2.0} N{kgf}
W
Weight
960 g
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model