Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
Misumi
Description
XKNEF, XKFM, XKFL, XKFML - Simplified Adjustments X Axis Feed Screw - Configurable - Standard/Large Handle, M6 Mounting Holes -
Bill of material
XKNEF10-40-25-Z10-S
PN
Part Number
MATB
Material of Body
6063 Aluminum Alloy
STB
Surface Treatment of Body
Black Anodizing
MATS
Material of Shaft
304 Stainless Steel
MATK
Material of Knob
303 Stainless Steel
MATFS
Material of Feed Screw
304 Stainless Steel
T
mm
AB
A-B
MHS
Mounting Hole Selection
TS
Type Selection
Z
Z Selectable Travel Distance (Zx2)
mm
CS
Clamp Selection
A
mm
P
mm
D
mm
H
(H)
mm
C
mm
MP
MxPitch
M1
DD1
d1
mm
DD2
d2
mm
LL
l
mm
R
mm
GG
g
0.0
TT
t
mm
AL
Allowable Load
N
AC
Accessories
ALT1
Mount a Plate with Scaled Sticker on the Stage
P1
0 mm
P2
0 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
Previews
3D
Dimenze
2D
Stáhnout CAD model