Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
KJBHW, KJBHWM - Bushings for Inspection Jigs Stepped and Threaded Straight Round (S H7)
Bill of material
KJBHW12-P5.00-S4-M4-L3-3-B5
PN
Part Number
MAT
Material
SKS93 Tool Steel (JIS) Equivalent
HARD
Hardness
50~60HRC
STS
Surface Treatment Selection
ALT5
Additional Surface Treatment (Black Oxide)
ST
Surface Treatment
-
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
ALT6
P Dimension Tolerance
PTOL
P Tolerance
+0.03/+0.01 mm
S
S 1mm Increment
mm
STOL
S Tolerance
mm
MS
M Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
L1
L1 1mm Increment
mm
Enter value for L1
L1 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
R
0.0 mm
ALT1
Groove Alterations (for Adhesive Reservoir)
ALT2
Groove Alterations (For retaining)
ALT3
Bore ID R C Chamfered
ALT4
Bore ID R Square Corner
ALT8
Flats Machining Alterations
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models