Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KJPGV, KJPGVH, KJPGVS - Slot Pins for Inspection Jigs - Stepped Diamond Straight - D-Shape Tip - Sg6/F 0 -0.03
Bill of material
KJPGV20-P10-S5-F1-L5-B5-V6-W1
PN
Part Number
MAT
Material
HARD
Hardness
D
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
W
W 0.5mm Increment
mm
Enter value for W
W 0.5mm Increment
mm
cm
inch
ft
S
S 0.01mm Increment
mm
Enter value for S
S 0.01mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
Enter value for F
F 0.1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
M
ALT1
Chain
ALT2
Additional Surface Treatment
ALT4
P Dimension Tolerance
ALT5
No Relief Groove
ALT6
Handle Length
ZC
mm
ALT3
Engraving of P Dimension
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models