Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
MC02-3 - Toggle Clamps Side Push-Pull Free Mounting Direction
Bill of material
MC02-3
PN
Part No.
MC02-3
TYPE
Type
MC02-3
MATB
Material of Body
1018 Carbon Steel
ST
Surface Treatment
Trivalent Chromate
STROKE
Stroke
66.7 mm
TP
Tightening Pressure
3138 N
ANGLEH
Open-Close Angle of Handle
180 deg
TARE
Tare
750 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models