Catalog navigation
CAD Model seçimi
Uygun ürünler: 12
HELP_VARIABLE
Company
Misumi
Description
NETRF, ETKRF, PETRF, BETRF, SETRF, AETRF, ABETRF - Circular Posts - Both Ends Tapped - L Dimension Configurable
Bill of material
NETRF15-25
PN
Part Number
TYPE
Type
NETRF
MAT
Material
ST
Surface Treatment
D
mm
L
L 0.1mm Increment (0.5mm Increment)
mm
Enter value for L
L 0.1mm Increment (0.5mm Increment)
mm
cm
inch
ft
M
M (Coarse)
ALT1
L Dimension Tolerance Change
LKC
L Dimension Tolerance
±0.1 mm
ALT4
L Dimension Accuracy Change
ALT2
Through Hole for Hexagonal Wrench
HL
HL 1mm Increment
mm
DD
d
0.0 mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir