Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
ENJEP, ENJBL, ENJBB, ENJBS, ENJPA, ENJPB, ENJPBH, ENJPAC, ENJMA, ENJMW, ENJMS, ENJMCA, ENJMDA, ENJMEA, ENJMP, ENJUP, ENJUPC, ENJPTE, ENJPTC, ENJPK, ENJPKC, ENJPBT, ENJPPS, ENJPMS, ENJABS - Resin Circular Plates - No Hole Type
Bill of material
ENJEP5-50-0
PN
Part No.
ENJEP5-50-0
TP
Type Selection
Standard Type
MAT
Material
GR
Grade
COLOR
Color
T
mm
TTOL
T Tolerance
+/-0.55 mm
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
0/-1 mm
V
V 1mm Increment
mm
Enter value for V
V 1mm Increment
mm
cm
inch
ft
VTOL
V Tolerance
+0.5/0 mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD