Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HRMDA, HUMDA - Flat Bar / Rolled Aluminum Mounting Plates / Brackets - B Dim. Selectable, B Dim. Configurable - HRMDA/HUMDA
Bill of material
HRMDA-SC-A25-B16-T6-X0-V0-Y0-W0-N0-L0-F0-S0-G0-MA0
PN
Part Number
HRMDA-SC-A25-B16-T6-X0-V0-Y0-W0-N0-L0-F0-S0-G0-MA0
TP
Type
HRMDA, HUMDA
TS
Type Selection
MS
Material Symbol
A
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B
B Selection (0.1mm Increment for Configurable)
mm
T
T Selection
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
X
X 0.1mm Increment
mm
Enter value for X
X 0.1mm Increment
mm
cm
inch
ft
V
V 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
W
W 0.1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter 1
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
SSE
S Specification
S
S 0.1mm Increment
mm
G
G 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter 2
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir