Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
SL-BFHB,SH-BFHB,SHD-BFHB - (Precision Cleaning) Sheet Metal Round Plates - Ring Shaped, Two Holes
Bill of material
SL-BFHB-SUD-A30-T1-D3-Q8-M3
PN
Part Number
SL-BFHB-SUD-A30-T1-D3-Q8-M3
TYPE
Type
SL-BFHB
TP
Type Selection
SL-BFHB,SH-BFHB,SHD-BFHB
MS
Material Symbol
CM
Cleaning Method
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
TS
T Selection
mm
D
D 0.5mm Increment
mm
Enter value for D
D 0.5mm Increment
mm
cm
inch
ft
Q
Q 0.1mm Increment
mm
Enter value for Q
Q 0.1mm Increment
mm
cm
inch
ft
HS
Hole Specification
ND
Nominal Diameter
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Pobierz modele CAD