Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
WAS__ - Welded Mounting Plates / Brackets -L Type -Single Gusset Type -
Bill of material
WASBD-SB-T8-A50-B40-L40-Y30-H0-F0-G0-N0-V0-S0-NA0
PN
Part Number
WASBD-SB-T8-A50-B40-L40-Y30-H0-F0-G0-N0-V0-S0-NA0
TYPE
Type
WAS
FCS
Front Config Selection
BCS
Bottom Config Selection
MS
Material Symbol
T
T Selection
mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
Enter value for B
B 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT2
Gusset Position Change
RBC
RBC 1mm Increment
mm
Y
Y 1mm Increment
mm
Enter value for Y
Y 1mm Increment
mm
cm
inch
ft
H
H 0.1mm Increment
mm
Enter value for H
H 0.1mm Increment
mm
cm
inch
ft
F
F 0.1mm Increment
mm
G
G 0.1mm Increment
mm
ALT4
D Hole Position Change
E
E 0.1mm Increment
mm
Q
Q 0.1mm Increment
mm
ALT5
D Hole Tolerance Change
D
D 0.5mm Increment (1mm Increment for D=31 or more)
mm
DC
DC 1mm Increment
mm
HS1
Hole Specification 1
ND1
Nominal Diameter1
V
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
S
S 0.1mm Increment
mm
Enter value for S
S 0.1mm Increment
mm
cm
inch
ft
W
W 0.1mm Increment
mm
HS2
Hole Specification 2
ND2
Nominal Diameter2
ALT3
Slotted Hole Angle Change
K
K 0.1mm Increment
mm
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
ALT6
Back Side Milled Alteration
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели