Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Misumi
Description
KESM, KESSM - Parallel Keys - Tapped Type - Round
Bill of material
KESM10-15
PN
Part Number
MAT
Material
TS
Tensile Strength
600 or More N/mm2
B
mm
BTOL
B Tolerance
mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
ALT1
Changes Overall Length
LC
LC 1mm Increment
mm
LTOL
L Tolerance
mm
H
mm
HTOL
H Tolerance
mm
M
M (Coarse Thread)
C
mm
ALT2
Changes Tap Position
MPC
MPC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models