Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
MSFW, MSFWC, MSFWM, MSFWCM - Stepped Dowel Pins - with Standard Tap
Bill of material
MSFW5-15
PN
Part Number
MAT
Material
HARD
Hardness
58HRC~
TS
Type Selection
D
D Selection
mm
L
L Selection
mm
MP
MXP
-
LL
l
0 mm
DD
d
4 mm
DDL
dL
5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models