Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
MSTH, MSTHS, MSTSS - Dowel Pins - Negative Tolerance - One End Tapping (h7)
Bill of material
MSTH5-10
PN
Part Number
MAT
Material
HARD
Hardness
D
D Selection
mm
DTOL
D Tolerance
0/-0.012 mm
L
L Selection
mm
LL1
l1
1.5 mm
LL2
l2
0.3 mm
MP
MxP
3x0.5
LL
l
6 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models