Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
LUTN_H - Low Repulsion Urethane Sheets - A, B Dimension Configurable Type - Hole Type
Bill of material
LUTN2H5-25-25-F9-G5-N3
PN
Part No.
MAT
Material
Low Repulsion Urethane
HARD
Hardness
Shore A70
COLOR
Color
Gray
NO
Nominal
T
mm
TTOL
T Tolerance
+/-0.4 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+1.5/0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+1.5/0 mm
HT
Hole Type
BDS
Bolt Nominal Diameter Selection
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
DD1
d1
0.0 mm
HH
h
0.0 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models