Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
RBNN, RBNC, RBNU, RBNS, RBNA, RBNF - Rubber Caps - Concave Type
Bill of material
RBNN-D6-V2-T2-L4
PN
Part No.
RBNN-D6-V2-T2-L4
TP
Type Selection
RBNN, RBNC, RBNU, RBNS, RBNA, RBNF
MAT
Material
HARD
Hardness
COLOR
Color
Black
D
D 1mm Increment
mm
Enter value for D
D 1mm Increment
mm
cm
inch
ft
DTOL
D Tolerance
+/-0.5 mm
V
V 1mm Increment
mm
VTOL
V Tolerance
0/-1.0 mm
T
T 1mm Increment
mm
Enter value for T
T 1mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
DD
d
1.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models