Catalog navigation
Seleção de modelos em CAD
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
SH-UTPFS_H,SH-UTPFH_H,SH-UTPFSA_H,SH-UTPFHA_H - (Precision Cleaning) Urethane Sheets - with Metal Plates - Tapped Hole Type
Bill of material
SH-UTPFS1H10-10-10-F5-G4-M3
PN
Part Number
TYPE
Type
SH-UTPFS
TYS
Type Selection
HARD
Hardness
NO
Nominal
T
mm
AS
A Selection (1mm Increment for A Dimension Configurable)
mm
B
B Selection
mm
F
F (Plate Hole Position 0.5mm Increment)
mm
Enter value for F
F (Plate Hole Position 0.5mm Increment)
mm
cm
inch
ft
G
G (Plate Hole Position 0.5mm Increment)
mm
Enter value for G
G (Plate Hole Position 0.5mm Increment)
mm
cm
inch
ft
M
M Tapped Hole
TT
t (Metal Plate Thickness)
6 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD