Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
Misumi
Description
SOFRASR, SOFRASRP - Special Foam Polyurethane SOFRAS - Rolled Type
Bill of material
SOFRASR-40-30
PN
Part Number
SOFRASR-40-30
TP
SOFRASR, SOFRASRP
TS
Type Selection
D
40 mm
L
L 5mm Increment
mm
Enter value for L
L 5mm Increment
mm
cm
inch
ft
V
22 mm
TT
t
9 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model