Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
BMAH,G-BMAH - Manifold Blocks - Hidraulic - Block Square 50 - Hight Pressure Type - Pitch Fixed
Bill of material
BMAHZA3-Q1-R1-S1
PN
Part No.
STS
Screw Type Selection
MAT
Material
1018 Carbon Steel
ST
Surface Treatment
Trivalent Chromate
MOP
Max Operating Pressure
34.5MPa Approximately 350kgf/cm**2 or less
MH
Mounting Hole Selection
NO
No.
Q
Q (Rc (PT)) Selection
R
R (Rc (PT)) Selection
S
S (Rc (PT)) Selection
P
P Pitch
50 mm
N
N (Number of Pitches)
PT
PT (No. of Ports)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models