Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Misumi
Description
FRNW - Vacuum Components -NW (KF) Flexible Tubes-
Bill of material
FRNW16-100
PN
Part Number
MAT
Material
304 Stainless Steel
STAN
Standard
Conforms to ISO2861/1-1974 JISB8365 : 1988
OP
Operating Pressure
0.1MPa~-0.1MPa
ALA
Allowable Leak Amount
1x10-9Torr-l/sec or lower
OT
Max Operating Temperature
200
NO
No.
L
L 50mm Increment
mm
Enter value for L
L 50mm Increment
mm
cm
inch
ft
ID
I.D
mm
OD
O.D
mm
D
mm
MBR
Min. Bending Radius
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models