Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
CWP - Link Cables
Bill of material
CWP0.7-M03-M03-S40-200
PN
Part Number
NO
No.
WEL
Wire End Number Selection: Left
WELN
Wire End Number Selection: Left
WER
Wire End Number Selection: Right
WERN
Wire End Number Selection: Right
S
S(Stroke) 10mm Increment
mm
Enter value for S
S(Stroke) 10mm Increment
mm
cm
inch
ft
L
L (Outer Length) 10mm Increment
mm
Enter value for L
L (Outer Length) 10mm Increment
mm
cm
inch
ft
WD
Wire Dia.
mm
OD
Outer Tube Dia.
mm
OEM
Outer End M(Coarse Thread)
NTB
Included Nut B
mm
NTT
Included Nut T
mm
ALT
With Bracket
ALTD
D
0.0 mm
ML
M Left
3
PITCHL
Pitch Left
0.5 mm
FL
F Left
20 mm
LLL
l Left
10 mm
WL
W Left
2.5 mm
BL
B Left
5.5 mm
DDL
d Left
0.0
MR
M Right
3
PITCHR
Pitch Right
0.5 mm
FR
F Right
20 mm
LLR
l Right
10 mm
WR
W Right
2.5 mm
BR
B Right
5.5 mm
DDR
d Right
0.0 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model