Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Misumi
Description
MSCCN, MSCCA - Compact Cylinders - Fixed Type
Bill of material
MSCCN25-5
PN
Part No.
TS
Type Selection
OT
Operating Temperature Range (deg Celsius)
5~60
AC
Accessories
Flat Washer 4pcs.
ACA
Accessories
Nut 1 pc.
MATACN
Material of Nut
-
MATACW
Material of Flat Washer
SPC
STA
Surface Treatment of Accessories
Nickel Plating
TD
Tube Inner Diameter
mm
STROKE
Stroke Selection
mm
SHP
Cylinder Body Terminal Shape
A (Standard)
ROD
Rod Tip
P
Packing
NB (Nitrile Rubber)
A
mm
B
mm
C
mm
D1
mm
DD
mm
DDD
d
DD1
d1
mm
DD2
d2
mm
H1
mm
H2
mm
DDM
dM
H3
mm
G
mm
GG
mm
J
mm
JJ
mm
K
mm
L
mm
Q
mm
T
mm
Z
mm
BB
b
0 mm
BB1
b1
0 mm
C1
0.0 mm
F
0.0 mm
L1
0.0 mm
Y
0.0 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models