Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HFSFEW - Fence Frames C Type
Bill of material
HFSFEW30-5-50
PN
Part No.
TPS
Type Selection
NO
No.
FEAT
Features
MAT
Material
6063 Aluminum
ST
Surface Treatment
Clear Anodizing
L
Length 1 mm Increment
mm
Enter value for L
Length 1 mm Increment
mm
cm
inch
ft
ALT1
Holes In Specified Positions
HS
Hole Size Selection
NOH
Number of Holes in Level Direction
XA
XA 1mm Increment
mm
XB
XB 1mm Increment
mm
XC
XC 1mm Increment
mm
XD
XD 1mm Increment
mm
XE
XE 1mm Increment
mm
MASS
Mass
kg/m
SA
Sectional Area
mm2
GMILX
Geometrical Moment of Inertia lx
mm4
GMILY
Geometrical Moment of Inertia ly
mm4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models