Catalog navigation
Selección de modelo CAD
Productos disponibles: 8
HELP_VARIABLE
Company
Misumi
Description
HFSFIN - Flat Aluminum Extrusions - HFSFIN
Bill of material
HFSFIN5-10104-50
PN
Part Number
TPS
Type Selection
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
ALT1
Counterboring
Z
Z Selection
DD
d
0.0 mm
DD1
d1
0.0 mm
ZN
Number of Holes Selection
ZXA
XA 0.5mm Increment
mm
ZXB
XB 0.5mm Increment
mm
ZXC
XC 0.5mm Increment
mm
ZXD
XD 0.5mm Increment
mm
ZXE
XE 0.5mm Increment
mm
ALT2
Through Hole
D
D Selection
mm
DN
Number of Holes Selection
DXA
XA 0.5mm Increment
mm
DXB
XB 0.5mm Increment
mm
DXC
XC 0.5mm Increment
mm
DXD
XD 0.5mm Increment
mm
DXE
XE 0.5mm Increment
mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD