Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Misumi
Description
HCFY - Casters Assembly and Adjustment Pads Side Mounting Type Nylon
Bill of material
HCFY6-130
PN
Part No.
HCFY6-130
MATWH
Material of Wheel
Nylon
MATMB
Material of Main Body
Low Carbon Steel
STMB
Surface Treatment of Main Body
Trivalent Chromate (Black)
MATJB
Material of Jack Bolt
1018 Carbon Steel
STJB
Surface Treatment of Jack Bolt
Trivalent Chromate Plating
NO
No.
6
L
Load
130
FRM
Frames
HFS6 Series, HFS8 Series
AL
Allowable Load
130 kg
AL1
Allowable Load
1275 N
MASS
Mass
1550 g
BOLT
Bolts
CBM6-12, CBM6-16
BOLTQU
Bolts Quantity
4
NUT
Nuts
HNTT6-6, HNTT8-6
NUTQU
Nuts Quantity
4
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD