Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Misumi
Description
HEPA - HEPA Filter Units
Bill of material
HEPAS100-1
PN
Part No.
HEPAS100-1
TPS
Type Selection
HEPA
PS
Single-phase Power Supply
V
VOLUME
Air Volume
m^3/min
A
A External Dimension
250 mm
B
B External Dimension
250 mm
H
H Cover Height
160 mm
G
G Cover Height
50 mm
NOB
No. of Cover Mounting Bolt (Upper Cover Mounting Pitch)
4
J
J Upper Cover Mounting Pitch
233 mm
K1
K1 Upper Cover Mounting Pitch
45 mm
K2
K2 Upper Cover Mounting Pitch
160 mm
K3
K3 Upper Cover Mounting Pitch
0 mm
W
W Bottom Blower Outlet Size
210 mm
V
V Bottom Blower Outlet Size
220 mm
NOH
No. of Tapped Holes (Bottom Side Mounting Pitch)
4
P
P Bottom Side Mounting Pitch
233 mm
Q
Q Bottom Side Mounting Pitch
45 mm
S
S Bottom Side Mounting Pitch
160 mm
Y
Y Bottom Side Mounting Pitch
0 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Сваляне на CAD модели