Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFHDL5-35, HFHDLB5-35 - Aluminum Frame Handles
Bill of material
HFHDL5-35-50
PN
Part No.
HFHDL5-35-50
TP
Type Selection
HFHDL5-35, HFHDLB5-35
MAT
Material
A6N01SS-T5(Aluminum)(EN AC-51400_AlMgSiO,7-T5)
ST
Surface Treatment
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
MASS
Mass
0.73 kg/m
SA
Sectional Area
271 mm2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models