Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Misumi
Description
HHPV - Aluminum Long Hinges
Bill of material
HHPV6-6-100
PN
Part No.
MAT
Material
6063 Aluminum Bushing - Polyacetal
SFHF
Surface Treatment of Hinge Frame
Anodizing
NO
No.
L
L Hinge frame 1mm Increment
mm
Enter value for L
L Hinge frame 1mm Increment
mm
cm
inch
ft
ALKG
Allowable Load
10 kg
ALN
Allowable Load
98 N
K1
mm
J1
mm
F1
mm
V1
mm
N1D
N1 Drill
mm
N1C
N1 Countersink
mm
T1
3.5 mm
CFH
Component Flang Hinge
Flag Hinge 2 Pieces
CHF
Component Hinge Frame
Hinge Frame 2 Pieces
L2
mm
W
mm
K2
mm
P
mm
J2
mm
F2
mm
V2
mm
N2D
N2 Drill
6.5 mm
N2C
N2 Countersink
13 mm
T2
mm
Y
mm
AB
Applicable Bolt
AN
Applicable Nut
ALT1
Set of Applicable Bolt and Nut
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models