Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
PFAUKS - Aluminum Pipe Frames Reinforced Type Base Material, 5 pcs/set
Bill of material
PFAUKS28-N
PN
Part No.
PFAUKS28-N
MAT
Material
A6N01SS-T5 Aluminum Alloy
NO
No.
28
ST
Surface Treatment
L
L Length
4020 mm
NOTE
Note
5 pcs/set
MASS
Mass
3.15 kg/pc
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models