Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
Misumi
Description
CKXJ - Casters - Super Heavy Load Type, Swivel
Bill of material
CKXJ100-M
PN
Part Number
TYPE
Type
CKXJ
D
mm
H
mm
A
110 mm
C
140 mm
F
105 mm
F1
70 mm
F2
80 mm
DD
d
11 mm
E
40 mm
TT
t
6 mm
W
92 mm
B
34 mm
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimenze
2D
Stáhnout CAD model