Catalog navigation
Селекция на CAD модел
Налични продукти: 3
HELP_VARIABLE
Company
Misumi
Description
CLDFC, CLFSC, CLCFC - Miniature Clamp Levers - Female Thread Type
Bill of material
CLDFC4-7-B
PN
Part Number
STL
Surface Treatment of Lever
MATT
Material of Thread
M
L
7 mm
COLOR
Lever Color Selection
R
30 mm
H
29 mm
H1
32.5 mm
HH
(h)
25.8 mm
S
4 mm
D
13 mm
DD
d
10 mm
B
3 mm
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Размер
2D
Сваляне на CAD модели